Light-Duty Pneumatic Clamping
Destaco’s 9500 Series pneumatic swing clamps are designed to be mounted to any surface or with mounting screws threaded directly into the body.

9550-2R

SWING CYL 50mm RH
  • Unique design allows clamp arm to swing 90° on a horizontal plane before moving downward on its clamping stroke
  • Shielded piston rod for protection from weld spatter
  • Optional mounting accessories for side flange or tapped mounting
  • Available in four bore sizes, clamping arms sold separately
Visit Product Series:
CAD
Product Details Unit View:
Vertical clamp stroke (in) 0.79
Cylinder Bore (in) 1.97
Air Consumption (per double stroke at 7 psi) (in³) 0.026
Weight (lb) 3.33
Clamping Force @ 5Bar[72Psi] (lbf.) 196.0
Vertical clamp stroke (in) 0.79
Stroke (in) 0.79
Stroke during rotation (in) 0.0
Clamping Force @ 5Bar[72Psi] (N) 870.0
Weight (kg) 1.51
Cylinder Bore (mm) 50
Vertical clamp stroke (mm) 20.0
Stroke during rotation (mm) 0.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.74
Stroke (mm) 20.0
Vertical clamp stroke (mm) 20.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 9500
Tapped Hole Mount Kit 955061
Product Function Clamping
PublishedDate 1718115783000
Replacement Seal Kit 955092
Standard Mount Kit 955062
Swing Direction RH
Air Port size 1/8 NPT
Mount Block: Side flange, tapped hole, standard
Foot Mount Kit 955060
Product Accessories
955092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top