Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9550150
9550150
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.18
Arm Length (in)
2.56
Arm Length (mm)
65.0
Weight (kg)
0.081
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1723128922000
Used With Model/Series
9550-2
Product Type
standard pneumatic clamp accessories
Product Function
Clamping
Accessory Type
Clamping Arm
Product Series
swing clamp accessories
Arm (Arm)
Single
Back to Top