Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9550153
9550153
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Length (in)
3.54
Weight (lb)
0.23
Weight (kg)
0.11
Arm Length (mm)
90.0
Arm (Arm)
Single
Used With Model/Series
9550-2
PublishedDate
1723128999000
Accessory Type
Clamping Arm
Product Type
standard pneumatic clamp accessories
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
swing clamp accessories
Product Function
Clamping
Back to Top