Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
98W03-210
98W03-210
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Output Torque (ft lb)
4425
Holding Torque (Max) (ft-lb)
1475
Weight (lb)
101.2
Weight (kg)
46
Holding Torque (Max) (Nm)
2000
Maximum Output Torque (Nm)
500
Hard Stop
No
Product Series
98W
PublishedDate
1708005985000
Hard Stop
No
Product Type
Electric
Opening Angle (deg)
135
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top