Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-30-300-0
B-30-300-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
11.81
Tube Diameter (in)
1.18
Weight (lb)
0.84
Length (mm)
300.0
Weight (kg)
0.38
Tube Diameter (mm)
30
DistributorGroup
End Effectors
cad_url_button
/assets/cad-drawings/product/spr10-step-files/B-30-300-0.STEP
Product Function
Robotic Tooling
Product Type
Boom Structure
Used With Model/Series
Tool Storage
Material
Aluminum
PublishedDate
1723141778000
Product Series
TOOL TREE STORAGE SOLUTIONS
Tube Size
30B
Back to Top