Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-30-600-0
B-30-600-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
1.85
Length (in)
23.62
Weight (kg)
0.84
Length (mm)
600
Tube Diameter (mm)
30
Product Function
Robotic Tooling
Product Type
Boom Structure
PublishedDate
1723147130000
Tube Size
30B
Material
Aluminum
DistributorGroup
End Effectors
Product Series
B-30
Back to Top