Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-30-750-0
B-30-750-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
29.53
Weight (lb)
2.31
Tube Diameter (in)
1.18
Length (mm)
750
Weight (kg)
1.05
Tube Diameter (mm)
30
Product Series
B-30
DistributorGroup
End Effectors
Tube Size
30B
Product Function
Robotic Tooling
Product Type
Boom Structure
Material
Aluminum
Back to Top