Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-45-2700-0
B-45-2700-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Weight (lb)
11.88
Length (in)
106.3
Weight (kg)
5.4
Tube Diameter (mm)
45
Length (mm)
2700
DistributorGroup
End Effectors
Product Series
B-45
Product Function
Robotic Tooling
Material
Aluminum
Tube Size
45B
Product Type
Boom Structure
Back to Top