Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-45-700-0
B-45-700-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.08
Tube Diameter (in)
1.77
Length (in)
27.56
Length (mm)
700.0
Tube Diameter (mm)
45
Weight (kg)
1.4
DistributorGroup
End Effectors
Product Type
Boom Structure
Tube Size
45B
Product Function
Robotic Tooling
Material
Aluminum
Product Series
B-45
Back to Top