Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-90-1500-0
B-90-1500-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Length (in)
59.06
Weight (lb)
21.45
Length (mm)
1500.0
Weight (kg)
9.75
Tube Diameter (mm)
90
Product Function
Robotic Tooling
Product Series
B-90
Tube Size
90B
Material
Aluminum
Product Type
Boom Structure
DistributorGroup
End Effectors
Back to Top