Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-90-600-0
B-90-600-0
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Weight (lb)
8.58
Length (in)
23.62
Length (mm)
600.0
Weight (kg)
3.9
Tube Diameter (mm)
90
Product Series
B-90
Material
Aluminum
Tube Size
90B
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Boom Structure
Back to Top