Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-90-800-0
B-90-800-0
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Length (in)
31.5
Weight (lb)
11.44
Weight (kg)
5.2
Tube Diameter (mm)
90
Length (mm)
800.0
DistributorGroup
End Effectors
Material
Aluminum
Product Function
Robotic Tooling
Product Type
Boom Structure
Tube Size
90B
Product Series
B-90
Back to Top