Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R01
BM1-45-DE-R01
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (ft lb)
258
Tube Diameter (in)
1.77
Width (in)
7
Weight (lb)
11.1
Length (in)
16
Length (mm)
406.4
Tube Diameter (mm)
45
Weight (kg)
5.05
Robot Interface Thru Holes (qty/size) (mm)
(6) 12.5
Width (mm)
177.8
Maximum Static Product Load (Nm)
350
max_static_product_load_metric
350
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
DistributorGroup
End Effectors
Tube Size
45B
Product Type
Mid Mount
Material
Aluminum
Robot Interface Bolt Pattern
R01: 200mm Bolt Circle
Product Series
BM1
Product Function
Robotic Tooling
Back to Top