End Effectors
BM1 - Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R06

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 7
Maximum Static Product Load (ft lb) 258
Length (in) 16
Tube Diameter (in) 1.77
Weight (lb) 11.1
Robot Interface Thru Holes (qty/size) (mm) (8) 12.5 on 160mm BC
Maximum Static Product Load (Nm) 350
Tube Diameter (mm) 45
Width (mm) 177.8
max_static_product_load_metric 350
Weight (kg) 5.05
Length (mm) 406.4
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC
Product Function Robotic Tooling
DistributorGroup End Effectors
Robot Interface Bolt Pattern R06: 160mm Bolt Circle
Product Series BM1
Product Type Mid Mount
Tube Size 45B
Material Aluminum
Back to Top