End Effectors
BM1 - Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R11

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 11.1
Maximum Static Product Load (ft lb) 258.0
Length (in) 16.0
Width (in) 7.0
Tube Diameter (in) 1.77
Length (mm) 406.4
Weight (kg) 5.05
Maximum Static Product Load (Nm) 350.0
Robot Interface Dowel Holes (qty/size) (mm) (2) 15
Tube Diameter (mm) 45
max_static_product_load_metric 350.0
Robot Interface Thru Holes (qty/size) (mm) (6) 16
Width (mm) 177.8
Product Function Robotic Tooling
Robot Interface Bolt Pattern R11: 200mm Bolt Circle, Includes Insulation
Product Type Mid Mount
Tube Size 45B
DistributorGroup End Effectors
Material Aluminum
Product Series BM1
Back to Top