End Effectors
BM1 - Double Extrusion 45mm  Mid Mount

BM1-45-DE

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 11.1
Tube Diameter (in) 1.77
Length (in) 16
Width (in) 7
Weight (kg) 5.05
Length (mm) 406.4
Tube Diameter (mm) 45
Width (mm) 177.8
Material Aluminum
Product Type Mid Mount
Tube Size 45B
Product Series BM1
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top