End Effectors
BM1 - Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R02

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77
Length (in) 16.0
Maximum Static Product Load (ft lb) 258.0
Width (in) 7.0
Weight (lb) 11.1
Maximum Static Product Load (Nm) 350.0
Robot Interface Thru Holes (qty/size) (mm) (10) 11
Length (mm) 406.4
Robot Interface Dowel Holes (qty/size) (mm) (2) 10
Tube Diameter (mm) 45
Width (mm) 177.8
max_static_product_load_metric 350.0
Weight (kg) 5.05
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 45B
Material Aluminum
Product Series BM1
Product Type Mid Mount
Robot Interface Bolt Pattern R02: 125mm Bolt Circle
Back to Top