End Effectors
BM1 - Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R04

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77
Width (in) 7.0
Length (in) 16.0
Weight (lb) 11.1
Maximum Static Product Load (ft lb) 258.0
Robot Interface Thru Holes (qty/size) (mm) (8) 11
Weight (kg) 5.05
Tube Diameter (mm) 45
Robot Interface Dowel Holes (qty/size) (mm) (4) 10
Maximum Static Product Load (Nm) 350.0
Length (mm) 406.4
max_static_product_load_metric 350.0
Width (mm) 177.8
Product Function Robotic Tooling
Robot Interface Bolt Pattern R04: 160mm Bolt Circle
Material Aluminum
Product Type Mid Mount
DistributorGroup End Effectors
Product Series BM1
Tube Size 45B
Back to Top