Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-SE
BM1-45-SE
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
11.1
Tube Diameter (in)
1.77
Width (in)
7
Length (in)
16
Maximum Static Product Load (ft lb)
258
Length (mm)
406.4
Weight (kg)
5.05
max_static_product_load_metric
350
Width (mm)
177.8
Tube Diameter (mm)
45
Maximum Static Product Load (Nm)
350
DistributorGroup
End Effectors
Tube Size
45B
Product Series
BM1
Product Type
Mid Mount
Product Function
Robotic Tooling
Material
Aluminum
Back to Top