Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-DE-R04
BM1-60-DE-R04
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
11.5
Tube Diameter (in)
2.36
Length (in)
16
Maximum Static Product Load (ft lb)
500
Width (in)
7
Tube Diameter (mm)
60
Robot Interface Thru Holes (qty/size) (mm)
(8) 11
Maximum Static Product Load (Nm)
675
max_static_product_load_metric
675
Weight (kg)
5.2
Length (mm)
406.4
Width (mm)
177.8
Robot Interface Dowel Holes (qty/size) (mm)
(4) 10
Robot Interface Bolt Pattern
R04: 160mm Bolt Circle
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Mid Mount
Product Function
Robotic Tooling
Tube Size
60B
Product Series
BM1
Back to Top