Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-DE-R09
BM1-60-DE-R09
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Weight (lb)
11.5
Maximum Static Product Load (ft lb)
500
Width (in)
7
Length (in)
16
Width (mm)
177.8
Robot Interface Thru Holes (qty/size) (mm)
(6) 20
Robot Interface Dowel Holes (qty/size) (mm)
(2) 15
Weight (kg)
5.2
Maximum Static Product Load (Nm)
675
max_static_product_load_metric
675
Length (mm)
406.4
Tube Diameter (mm)
60
Product Function
Robotic Tooling
Tube Size
60B
Product Type
Mid Mount
Product Series
BM1
Material
Aluminum
Robot Interface Bolt Pattern
R09: 200mm Bolt Circle, Includes Insulation
DistributorGroup
End Effectors
Back to Top