End Effectors
BM1 - Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R02

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 7.0
Weight (lb) 11.5
Tube Diameter (in) 2.36
Length (in) 16.0
Maximum Static Product Load (ft lb) 500.0
Weight (kg) 5.2
Maximum Static Product Load (Nm) 675.0
Robot Interface Dowel Holes (qty/size) (mm) (2) 10
Tube Diameter (mm) 60
Robot Interface Thru Holes (qty/size) (mm) (10) 11
max_static_product_load_metric 675.0
Width (mm) 177.8
Length (mm) 406.4
Tube Size 60B
283-HTS_TARIFF_CODE 76109090
Product Function Robotic Tooling
Product Type Mid Mount
Material Aluminum
Robot Interface Bolt Pattern R02: 125mm Bolt Circle
DistributorGroup End Effectors
Product Series BM1
Back to Top