End Effectors
BM1 - Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R08

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 7
Length (in) 16
Maximum Static Product Load (ft lb) 500
Weight (lb) 11.5
Tube Diameter (in) 2.36
Robot Interface Dowel Holes (qty/size) (mm) (2) 13 on 125mm BC
Width (mm) 177.8
Length (mm) 406.4
Weight (kg) 5.2
Tube Diameter (mm) 60
max_static_product_load_metric 675
Maximum Static Product Load (Nm) 675
Robot Interface Thru Holes (qty/size) (mm) (8) 16 on 160mm BC
Tube Size 60B
Robot Interface Bolt Pattern R08: 160mm Bolt Circle, Includes Insulation
Product Function Robotic Tooling
Product Series BM1
Material Aluminum
DistributorGroup End Effectors
Product Type Mid Mount
Back to Top