End Effectors
BM1 - Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R13

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 7.0
Maximum Static Product Load (ft lb) 500.0
Tube Diameter (in) 2.36
Length (in) 16.0
Weight (lb) 11.5
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC, (2) 10 on 160mm BC
Tube Diameter (mm) 60
Weight (kg) 5.2
Length (mm) 406.4
max_static_product_load_metric 675.0
Maximum Static Product Load (Nm) 675.0
Robot Interface Thru Holes (qty/size) (mm) (6) 11 on 160mm BC, (6) 11 on 125 BC
Width (mm) 177.8
Product Function Robotic Tooling
Product Type Mid Mount
DistributorGroup End Effectors
Material Aluminum
Robot Interface Bolt Pattern R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep
Product Series BM1
Tube Size 60B
Back to Top