Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-SE
BM1-60-SE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
16.0
Width (in)
7.0
Tube Diameter (in)
2.36
Weight (lb)
11.5
Maximum Static Product Load (ft lb)
500.0
max_static_product_load_metric
675.0
Width (mm)
177.8
Weight (kg)
5.2
Length (mm)
406.4
Maximum Static Product Load (Nm)
675.0
Tube Diameter (mm)
60
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
60B
Product Type
Mid Mount
Material
Aluminum
283-HTS_TARIFF_CODE
84799070
Product Series
BM1
Back to Top