Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90-R09
BM3-90-R09
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Length (in)
29.53
Width (in)
29.06
Weight (lb)
53.1
Maximum Static Product Load (lb)
1300.0
Length (mm)
750.0
Width (mm)
738.0
Weight (kg)
24.1
Robot Interface Dowel Holes (qty/size) (mm)
(2) 15
Robot Interface Thru Holes (qty/size) (mm)
(6) 20
Tube Diameter (mm)
90
Maximum Static Product Load (kg)
589.7
Robot Interface Bolt Pattern
R09: 200mm Bolt Circle, Includes Insulation
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
90B
Product Series
BM3
Product Type
Mid Mount
Material
Aluminum
Back to Top