End Effectors
Destaco’s CP-1 Series of two-jaw parallel grippers are general industrial grippers capable of high grip force and offer a compact design.

CP-25-200

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.41
Tube Diameter (in) 0.98
Weight (kg) 0.64
Pin Diameter (mm) 25
Tube Diameter (mm) 25
Product Type Centering Pin
Product Function Robotic Tooling
Product Series CP
283-HTS_TARIFF_CODE 76161000
Tube Size 25 mm
DistributorGroup Robohand Gripping Solutions
Back to Top