Pressure Range (psi)
29-145
Weight (lb)
1.04
Stroke (in)
0.63
Cylinder Bore (in)
1.57
Maximum Finger Length (in)
1.97
Repeatability (±in)
0.001
Grip Force (lbf)
91.0
Weight (kg)
0.47
Stroke (mm)
16.0
Grip Force (N)
407.0
Pressure Range (bar)
43141
Imperial or Metric Product
Metric
Maximum Finger Length (mm)
50.0
Repeatability (±mm)
0.025
Cylinder Bore (mm)
40
PublishedDate
1718128689000
Temp Range Standard
-35° to 80°C (-30° to 180°F)