Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-100-25-SA-B112
CPI-100-25-SA-B112
Swivel Arm
Mounts 28.6 mm (1.125") swivel ball accessories to 25 mm round tube
Provides 360° of rotational adjustments along (3) axes
Used to mount venturi, bumpers, round locators, and proximity switches
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
4.22
Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
0.98
Weight (lb)
0.74
Length (mm)
107.2
Weight (kg)
0.34
Tube Diameter (mm)
25
Maximum Static Clamp Load (Nm)
271
max_static_clamp_load_metric
271
Product Type
Swivel Arm
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
25 mm
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
84799070
Finish
Blue
PublishedDate
1718196715000
Product Series
SA
Back to Top