End Effectors
Destaco’s CPI-100-40-SA-B112 Series of spherical swivel balls are designed to connect accessories to 40 mm round tubes.

CPI-100-40-SA-B112

BALL END SWIVEL ARM 40MM SERIES
  • Mounts 28.6 mm (1.125") swivel ball accessories to 40 mm round tube
  • Provides 360° of rotational adjustments along (3) axes
  • Used to mount venturi, bumpers, round locators, and proximity switches
Visit Product Series:
CAD

Product Details Unit View:
Length (in) 4.2
Tube Diameter (in) 1.57
Maximum Static Clamp Load (ft lb) 200
Weight (lb) 0.82
Maximum Static Clamp Load (Nm) 271
max_static_clamp_load_metric 271
Length (mm) 106.7
Weight (kg) 0.37
Tube Diameter (mm) 40
Product Series SA
Product Type Swivel Arm
Material Aluminum
Tube Size 40 mm
PublishedDate 1718203098000
Finish Blue
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top