Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-100-40-SA
CPI-100-40-SA
SWIVEL ARM 40MM SERIES 100MM LONG
Mounts 19.1 mm (0.75") apple core accessories to 40 mm round tube
Provides 360° of rotational adjustments along (3) axes
Used to mount venturi, bumpers, round locators, and proximity switches
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Tube Diameter (in)
1.57
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
4.09
Weight (lb)
0.78
Weight (kg)
0.35
max_static_clamp_load_metric
271.0
Tube Diameter (mm)
40
Length (mm)
103.8
Apple Core (mm)
19.0
Maximum Static Clamp Load (Nm)
271.0
Finish
Blue
PublishedDate
1718196893000
Apple Core Size
19
283-HTS_TARIFF_CODE
76169990
Tube Size
40 mm
Product Series
SA
Material
Aluminum
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Swivel Arm
Back to Top