Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-100BT-B-45
CPI-100BT-B-45
100 mm diameter
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
3.94 in
Holding Capacity - Horizontal Wet (lbf)
8.0
Diameter (in)
4.03
Holding Capacity - Horizontal Dry (lbf)
33.0
Weight (oz)
5.6
Weight (g)
159.0
Holding Capacity - Horizontal Wet (kg)
3.6
Holding Capacity - Horizontal Dry (kg)
15.0
Cup Size
100 mm
Diameter (mm)
102.4
Product Series
AC/BT
Holding Capacity - Vertical Lift (kg)
40.4
Material
Nitrile
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
3/8 G
Product Function
Robotic Tooling
Shape
Round
DistributorGroup
End Effectors
Durometer
45 (Red)
Product Type
Bellows
283-HTS_TARIFF_CODE
40169991
Holding Capacity - Vertical Lift (lbf)
89.0
PublishedDate
1718206620000
Back to Top