Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-100DC-B-60
CPI-100DC-B-60
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
4.16
Weight (oz)
0.0
Cup Size
3.94 in
Diameter (mm)
105.9
Cup Size
100 mm
Weight (g)
120.0
Product Type
Destacker
Shape
Round
PublishedDate
1718732263000
Holding Capacity - Vertical Lift (kg)
63.1
Mount
3/8 G
Product Series
DC
Durometer
60 (Black)
Material
Nitrile
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf)
139.0
Back to Top