Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-100DM-B-45
CPI-100DM-B-45
VACCUM CUP
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
4.0
Cup Size
3.94 in
Weight (oz)
3.4
Weight (g)
96.0
Cup Size
100 mm
Diameter (mm)
101.6
Durometer
45 (Red)
DistributorGroup
End Effectors
PublishedDate
1718733207000
Product Series
DD/DM
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (kg)
15.8
Material
Nitrile
Holding Capacity - Vertical Lift (lbf)
35.0
Product Type
Deepdish
Shape
Round
Product Function
Robotic Tooling
Mount
3/8 G
Back to Top