Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-100PF-B-30
CPI-100PF-B-30
FLATFOOT CUP100MM DIA G 3/8 GREEN + 3/8-M10 INSERT BENELUX
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
3.4
Holding Capacity - Horizontal Dry (lbf)
0.0
Cup Size
3.94 in
Holding Capacity - Horizontal Wet (lbf)
0.0
Diameter (in)
4.0
Cup Size
100 mm
Weight (g)
96.0
Holding Capacity - Horizontal Dry (kg)
15.9
Holding Capacity - Horizontal Wet (kg)
9.1
Diameter (mm)
101.6
PublishedDate
1718733515000
Durometer
30 (Blue)
283-HTS_TARIFF_CODE
40169991
Holding Capacity - Vertical Lift (kg)
46.3
Product Series
FF/PF
Product Type
Flatfoot
Shape
Round
Product Function
Robotic Tooling
Mount
3/8 G
Holding Capacity - Vertical Lift (lbf)
102.0
Material
Nitrile
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup
End Effectors
Back to Top