Cup Size
4.92 in
Holding Capacity - Horizontal Wet (lbf)
15
Diameter (in)
5
Weight (oz)
8.2
Holding Capacity - Horizontal Dry (lbf)
53
Weight (g)
232
Cup Size
125 mm
Holding Capacity - Horizontal Dry (kg)
24
Holding Capacity - Horizontal Wet (kg)
6.8
Diameter (mm)
127
Holding Capacity - Vertical Lift (kg)
62.6
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Type
Bellows