End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-125PF-B-45

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 5.6
Holding Capacity - Horizontal Wet (lbf) 0
Holding Capacity - Horizontal Dry (lbf) 0
Cup Size 4.92 in
Diameter (in) 5
Holding Capacity - Horizontal Dry (kg) 31.8
Diameter (mm) 127
Holding Capacity - Horizontal Wet (kg) 25.8
Weight (g) 159
Cup Size 125 mm
Durometer 45 (Red)
Mount 3/8 G
Product Type Flatfoot
Holding Capacity - Vertical Lift (lbf) 165
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series FF/PF
Material Nitrile
Product Function Robotic Tooling
Shape Round
Holding Capacity - Vertical Lift (kg) 74.8
DistributorGroup End Effectors
Back to Top