Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-125PF-C-45
CPI-125PF-C-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
5
Holding Capacity - Horizontal Wet (lbf)
0
Cup Size
4.92 in
Holding Capacity - Horizontal Dry (lbf)
0
Weight (oz)
5.6
Holding Capacity - Horizontal Wet (kg)
25.8
Cup Size
125 mm
Weight (g)
159
Diameter (mm)
127
Holding Capacity - Horizontal Dry (kg)
31.8
DistributorGroup
End Effectors
Durometer
45 (Red)
Holding Capacity - Vertical Lift (kg)
74.8
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf)
165
Product Function
Robotic Tooling
Material
Nitrile
Mount
1.25" Square
Product Type
Flatfoot
Product Series
FF/PF
Shape
Round
Back to Top