End Effectors
CSA - Swivel Arm for 19mm (.75-in) Apple Core Accessories (45mm)

CPI-130-45B-CSA

BODY BUILDER SWIVEL ARM
  • Mounts 19mm (0.75") apple core to BodyBuilder™ 45 mm extrusion boom
  • One bolt design for easy assembly and adjustment, allowing accessories to be repositioned easily
  • Provides 360° of adjustments in (3) axes
  • Used to mount venturi, bumpers, round locators, and proximity switches
Visit Product Series:
CAD
Product Details Unit View:
Length (in) 4.72
Tube Diameter (in) 1.77
Maximum Static Clamp Load (ft lb) 200.0
Weight (lb) 1.1
Apple Core (in) 0.75
Length (mm) 119.8
Apple Core (mm) 19.1
Tube Diameter (mm) 45
max_static_clamp_load_metric 271.0
Weight (kg) 0.48
Maximum Static Clamp Load (Nm) 271.0
Apple Core Size 19
Tube Size 45B
Product Type Swivel Arm
DistributorGroup End Effectors
Material Aluminum
Product Series CSA
Product Function Robotic Tooling
PublishedDate 1718735596000
Back to Top