Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-140-25-TSA
CPI-140-25-TSA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Linear Adjustment (in)
2.0
Length (in)
5.66
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
140.0
Apple Core (in)
0.75
Weight (lb)
0.83
Tube Diameter (mm)
25
Apple Core (mm)
19.0
Weight (kg)
0.38
max_static_clamp_load_metric
190.0
Maximum Linear Adjustment (mm)
50.8
Length (mm)
143.7
Maximum Static Clamp Load (Nm)
190.0
PublishedDate
1704225300000
Tube Size
25 mm
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Swivel Arm, "Extend Arm"
Apple Core Size
19
Product Series
SA
Finish
Blue
Material
Aluminum
Back to Top