Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-140-40-SA-B112
CPI-140-40-SA-B112
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.57
Maximum Static Clamp Load (ft lb)
200
Length (in)
5.32
Weight (lb)
0.94
Weight (kg)
0.42
Length (mm)
135
Maximum Static Clamp Load (Nm)
271
Tube Diameter (mm)
40
max_static_clamp_load_metric
271
Product Series
SA
Material
Aluminum
Tube Size
40 mm
DistributorGroup
End Effectors
Product Type
Swivel Arm
Finish
Blue
Product Function
Robotic Tooling
Back to Top