Weight (lb)
0.89
Length (in)
5.23
Maximum Static Clamp Load (ft lb)
200
Apple Core (in)
0.75
Tube Diameter (in)
1.57
Weight (kg)
0.41
max_static_clamp_load_metric
271
Tube Diameter (mm)
40
Length (mm)
132.8
Maximum Static Clamp Load (Nm)
271
Apple Core (mm)
19
Tube Size
40 mm
DistributorGroup
End Effectors