Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-140-40-TSA
CPI-140-40-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.99
Apple Core (in)
0.75
Maximum Static Clamp Load (ft lb)
140.0
Length (in)
5.94
Tube Diameter (in)
1.57
Tube Diameter (mm)
40
Maximum Static Clamp Load (Nm)
190.0
Length (mm)
150.9
max_static_clamp_load_metric
190.0
Weight (kg)
0.45
Apple Core (mm)
19.0
Apple Core Size
19
Material
Aluminum
DistributorGroup
End Effectors
PublishedDate
1704225300000
Product Series
SA
Finish
Blue
Product Function
Robotic Tooling
Tube Size
40 mm
Product Type
Swivel Arm, "Extend Arm"
Back to Top