Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-15AC-C-60
CPI-15AC-C-60
CUP BELCUP 1 1/2in.QUICK CHGBLK 60DUR
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.2
Holding Capacity - Horizontal Dry (lbf)
6.0
Cup Size
1.50 in
Diameter (in)
1.62
Holding Capacity - Horizontal Wet (lbf)
3.0
Holding Capacity - Horizontal Wet (kg)
1.4
Weight (g)
35.0
Holding Capacity - Horizontal Dry (kg)
2.7
Diameter (mm)
41.1
Cup Size
38 mm
Holding Capacity - Vertical Lift (lbf)
8.0
DistributorGroup
End Effectors
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
PublishedDate
1718736577000
Durometer
60 (Black)
Mount
1.25" Square
Product Series
AC/BT
Material
Nitrile
Product Type
Bellows
Holding Capacity - Vertical Lift (kg)
3.6
Shape
Round
Product Function
Robotic Tooling
Back to Top