Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-15DD-B-45
CPI-15DD-B-45
CUP FLAT FOOT 1 X 5
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.2
Holding Capacity - Horizontal Wet (lbf)
7
Cup Size
1.00 x 5.00 in
Holding Capacity - Horizontal Dry (lbf)
22
Width (in)
1.06
Length (in)
5.06
Holding Capacity - Horizontal Dry (kg)
10
Width (mm)
27
Cup Size
25.4 x 127 mm
Weight (g)
35
Length (mm)
128.7
Holding Capacity - Horizontal Wet (kg)
3.2
Holding Capacity - Vertical Lift (kg)
15.9
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Series
DD/DM Oval
Shape
Oval
PublishedDate
1718736670000
Holding Capacity - Vertical Lift (lbf)
35
Durometer
45 (Red)
Mount
3/8" NPT
DistributorGroup
End Effectors
Material
Nitrile
Product Function
Robotic Tooling
Product Type
Deepdish
Back to Top