Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-15DD-U18-45
CPI-15DD-U18-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.2
Holding Capacity - Horizontal Wet (lbf)
7.0
Width (in)
1.06
Holding Capacity - Horizontal Dry (lbf)
22.0
Length (in)
5.06
Cup Size
1.00 x 5.00 in
Cup Size
25.4 x 127 mm
Holding Capacity - Horizontal Dry (kg)
10.0
Weight (g)
35.0
Width (mm)
27.0
Length (mm)
128.7
Holding Capacity - Horizontal Wet (kg)
3.2
Product Series
DD/DM Oval
Holding Capacity - Vertical Lift (kg)
15.9
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
PublishedDate
1718736856000
Product Type
Deepdish
DistributorGroup
End Effectors
Shape
Oval
Holding Capacity - Vertical Lift (lbf)
35.0
Mount
1/8" NPT Male
Durometer
45 (Red)
Material
Nitrile
Product Function
Robotic Tooling
Back to Top