End Effectors
SA-B112 Ø40mm/1.50" for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-180-40-SA-B112

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.09
Length (in) 6.78
Maximum Static Clamp Load (ft lb) 200
Tube Diameter (in) 1.57
Weight (kg) 0.5
Length (mm) 172.3
max_static_clamp_load_metric 271
Maximum Static Clamp Load (Nm) 271
Tube Diameter (mm) 40
Material Aluminum
Product Series SA
Product Type Swivel Arm
Tube Size 40 mm
DistributorGroup End Effectors
Finish Blue
Product Function Robotic Tooling
Back to Top