Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-190-25-TSA-B112
CPI-190-25-TSA-B112
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
140.0
Length (in)
7.65
Tube Diameter (in)
0.98
Weight (lb)
1.0
Maximum Static Clamp Load (Nm)
190.0
max_static_clamp_load_metric
190.0
Length (mm)
194.4
Weight (kg)
0.45
Tube Diameter (mm)
25
PublishedDate
1704225300000
Tube Size
25 mm
Material
Aluminum
Product Series
SA
DistributorGroup
End Effectors
Product Type
Swivel Arm, "Extend Arm"
Product Function
Robotic Tooling
Finish
Blue
Back to Top