Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-200-25M50-MSA
CPI-200-25M50-MSA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Apple Core (in)
0.5
Length (in)
2
Maximum Static Clamp Load (ft lb)
120
Weight (lb)
0.18
Length (mm)
50.8
Apple Core (mm)
12.7
max_static_clamp_load_metric
163
Maximum Static Clamp Load (Nm)
163
Weight (kg)
0.08
Tube Diameter (mm)
25
Product Type
Swivel Arm
Product Series
MSA
Product Function
Robotic Tooling
Apple Core Size
12.7
DistributorGroup
End Effectors
Material
Aluminum
Tube Size
25 mm
Back to Top