Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-200-40-SA
CPI-200-40-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.2
Tube Diameter (in)
1.57
Length (in)
8.26
Maximum Static Clamp Load (ft lb)
200
Apple Core (in)
0.75
Apple Core (mm)
19
Weight (kg)
0.55
max_static_clamp_load_metric
271
Maximum Static Clamp Load (Nm)
271
Length (mm)
209.8
Tube Diameter (mm)
40
283-HTS_TARIFF_CODE
76109090
Finish
Blue
Tube Size
40 mm
Apple Core Size
19
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Swivel Arm
Product Function
Robotic Tooling
Product Series
SA
Back to Top